(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Steel] Knob, Male Thread EA948BB-36A

[Steel] Knob, Male Thread EA948BB-36A

【Product Specifications】
・Size …Screw :M4×16D:16mmA:3.5mm
・Stainless
・1Including

Part Number

Configured Part Number is shown.

EA948BB-36A

Part Number
EA948BB-36A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M4 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 16
Main Body, Type Round Shape Main Body Material Stainless Steel Round Shape, Type Standard
Additional Function Not Provided JAN Code 4548745303629 Outer Diameter of Knob(mm) 16
4-side finish Knurling Size (mm) D: 16mmA: 3.5 mm

Please check the type/dimensions/specifications of the part EA948BB-36A in the [Steel] Knob, Male Thread EA948BB-36A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)