(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Stainless Steel] Male/female Threaded Knob EA948BD-24

[Stainless Steel] Male/female Threaded Knob EA948BD-24

【Product Specifications】
・Material-Knob: SUS303, Thread: SUS304
・These knobs have excellent corrosion resistance and are suitable for food machines or cleaning machines.
・Screw…M5 x 10
・A…16
・B…20

Part Number

Configured Part Number is shown.

EA948BD-24

Part Number
EA948BD-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M5 Mounting Section Type Threaded Mounting Section, Length L(mm) 10
Main Body, Type Round Shape Main Body Material SUS303 Round Shape, Type Standard
Mounting Section, Material SUS304 Additional Function Not Provided JAN Code 4518340227705
Outer Diameter of Knob(mm) 16 4-side finish Knurling

Please check the type/dimensions/specifications of the part EA948BD-24 in the [Stainless Steel] Male/female Threaded Knob EA948BD-24 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)