Female Threaded Knob EA948BD-3

Female Threaded Knob EA948BD-3

【Product Specifications】
・Screw…M8
・D…30
・H…17
・d…20
・Material…IronBlack

Part Number

Configured Part Number is shown.

EA948BD-3

Part Number
EA948BD-3
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BD-3 in the Female Threaded Knob EA948BD-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)