Female Threaded Knob EA948BD-5

Female Threaded Knob EA948BD-5

【Product Specifications】
・Screw…M12
・D…40
・H…24
・d…32
・Material…IronBlack

Part Number

Configured Part Number is shown.

EA948BD-5

Part Number
EA948BD-5
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BD-5 in the Female Threaded Knob EA948BD-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)