(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Handle EA948BJ-93

Handle EA948BJ-93

【Product Specifications】
・Material-SUS304 (hairline finish)
・Hole dia.-3.5mm
・Screw to screw distance x W x H…114 x 20 x 25mm

Part Number

Configured Part Number is shown.

EA948BJ-93

Part Number
EA948BJ-93
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 114 Main Body Material Stainless Steel Height H(mm) 25
Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Round Hole
U Shape Straight Main Body, Surface Treatment Brushed Finishing Additional Function Not Provided
Handle Cross Sectional Shape Round Shape Dimension L(mm) 130 Dimension W(mm) 20
JAN Code 4548745626131

Please check the type/dimensions/specifications of the part EA948BJ-93 in the Handle EA948BJ-93 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)