Male Threaded Knob EA948BR-112

Male Threaded Knob EA948BR-112

【Product Specifications】
・Material-Knob: polyamide, Thread: SUM22L (zinc plating)
・Screw…M8 x 40
・A…32
・B…15
・C…13

Part Number

Configured Part Number is shown.

EA948BR-112

Part Number
EA948BR-112
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BR-112 in the Male Threaded Knob EA948BR-112 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)