(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Aluminum] Pull Handle EA948BT-15

[Aluminum] Pull Handle EA948BT-15

【Product Specifications】
・Mounting screw-M4 x 0.7 (2 points)
・Material-aluminum (A6NO1S)
・A…45
・B…60
・Color…White

Part Number

Configured Part Number is shown.

EA948BT-15

Part Number
EA948BT-15
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Special Mounting Method Others
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Others
Material A6NO1S Mounting Screws M4 × 0.7 (2 locations) JAN Code 4518340223608

Please check the type/dimensions/specifications of the part EA948BT-15 in the [Aluminum] Pull Handle EA948BT-15 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)