Female Threaded Knob EA948BX-14

Female Threaded Knob EA948BX-14

【Product Specifications】
・Material-FC200
・Tap hole
・Color-Black
・Process-Powder coating finish
・Screw…M16 x 30
・A…80
・B…50
・C…35

Part Number

Configured Part Number is shown.

EA948BX-14

Part Number
EA948BX-14
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BX-14 in the Female Threaded Knob EA948BX-14 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)