[Aluminum] Female Threaded Ball EA948BX-32

[Aluminum] Female Threaded Ball EA948BX-32

【Product Specifications】
・Material-Aluminum alloy
・Process-Buff grinding
・Screw C…M5 x 11
・A…20
・B…18

Part Number

Configured Part Number is shown.

EA948BX-32

Part Number
EA948BX-32
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BX-32 in the [Aluminum] Female Threaded Ball EA948BX-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)