Male Threaded Knurled Knob EA948BX-86

Male Threaded Knurled Knob EA948BX-86

【Product Specifications】
・Material-Knob: phenolic resinThread: SUM22L (zinc plating)
・Screw…M8 x 25
・D…Dia. 26
・H…19
・d…18

Part Number

Configured Part Number is shown.

EA948BX-86

Part Number
EA948BX-86
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BX-86 in the Male Threaded Knurled Knob EA948BX-86 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)