Male Threaded Knob EA948BY-14

Male Threaded Knob EA948BY-14

【Product Specifications】
・Material-S35C
・Process-Chrome plating
・Screw…M10 x 25
・A…36
・B…23
・C…20
・F…3

Part Number

Configured Part Number is shown.

EA948BY-14

Part Number
EA948BY-14
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BY-14 in the Male Threaded Knob EA948BY-14 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)