[Stainless steel] Male Threaded Knob EA948BY-35

[Stainless steel] Male Threaded Knob EA948BY-35

【Product Specifications】
・Material-SUS303
・Screw…M10 x 30
・A…36
・B…23
・C…20
・F…3

Part Number

Configured Part Number is shown.

EA948BY-35

Part Number
EA948BY-35
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BY-35 in the [Stainless steel] Male Threaded Knob EA948BY-35 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)