Male Threaded Knob EA948BY-8

Male Threaded Knob EA948BY-8

【Product Specifications】
・Material-S35C
・Process-Chrome plating
・Screw…M6 x 20
・A…24
・B…15
・C…12
・F…2

Part Number

Configured Part Number is shown.

EA948BY-8

Part Number
EA948BY-8
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948BY-8 in the Male Threaded Knob EA948BY-8 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)