(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Threaded Clamp Lever EA948C-107

Male Threaded Clamp Lever EA948C-107

【Product Specifications】
・Material-Lever: zinc die-castThread: steel
・Color-Silver
・Screw…M5 x 50
・A…40
・B…31
・G…10

Part Number

Configured Part Number is shown.

EA948C-107

Part Number
EA948C-107
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Operation Direction Left/right (Rotation) Mounting Section Type Threaded Mounting Section, Material Steel
Mounting Section Dia. d (mm) or Nominal Dia. M5 JAN Code 4518340090224 clamp mechanism screw mechanism
Lever shape L-Shaped Clamp direction Axial direction lever mechanism Serration
Serration release method Lever up and down movement,spring on (Constantly engaged/Pull up to release) Clamp section additional functions None Lever material Zinc die-cast
Type Lever with clamp function Shape of Lever With Knob Single lever Mounting Section Length(mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)