• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Clamp Lever EA948C-23

Clamp Lever EA948C-23

【Product Specifications】
・Color-Silver
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M8 x 20
・R…63
・H…45
・d…13.5

Part Number

Configured Part Number is shown.

EA948C-23

Part Number
EA948C-23
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948C-23 in the Clamp Lever EA948C-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)