Clamp Lever EA948C-43

Clamp Lever EA948C-43

【Product Specifications】
・Color-Silver
・Threaded material-SUM22L
・Material-Lever: zinc die-cast (electrostatic coating)
・Screw…M12 x 50
・R…92
・H…65
・d…19

Part Number

Configured Part Number is shown.

EA948C-43

Part Number
EA948C-43
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948C-43 in the Clamp Lever EA948C-43 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)