• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Female Threaded Clamp Lever EA948CC-1

Female Threaded Clamp Lever EA948CC-1

【Product Specifications】
・Material-Lever: zinc die-cast, Thread: SUM22L
・Color-Silver
・Screw…M5
・R…45
・H…35
・d…10

Part Number

Configured Part Number is shown.

EA948CC-1

Part Number
EA948CC-1
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CC-1 in the Female Threaded Clamp Lever EA948CC-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)