Female Threaded Clamp Lever EA948CC-22

Female Threaded Clamp Lever EA948CC-22

【Product Specifications】
・Material-Lever: zinc die-cast, Thread: SUM22L
・Color-Orange
・Screw…M6
・R…45
・H…35
・d…10

Part Number

Configured Part Number is shown.

EA948CC-22

Part Number
EA948CC-22
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CC-22 in the Female Threaded Clamp Lever EA948CC-22 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)