• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-124

[Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-124

【Product Specifications】
・Material-Lever: zinc die-cast (chrome plating)Thread: stainless steel
・Screw…M8 x 30
・A…65
・B…42.5
・G…13.5

Part Number

Configured Part Number is shown.

EA948CD-124

Part Number
EA948CD-124
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CD-124 in the [Stainless Steel] Male Threaded Clamp Lever [Chromium] EA948CD-124 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)