(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Steel] Square Hole Crank Handle EA948CE-115

[Steel] Square Hole Crank Handle EA948CE-115

【Product Specifications】
・Material-Crank: polyamide (glass fiber reinforcement),Insert: steel (SUM22L) (Brass C3604 only for -111),Handle: polypropylene (matte)
・The handle of -111 cannot be removed.
・G…28
・A…130
・B…162
・J…80
・K…115
・M14

Part Number

Configured Part Number is shown.

EA948CE-115

Part Number
EA948CE-115
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Handle Cross Sectional Shape Round Shape Quantity 1 pc. included
JAN Code 4518340220775 Material Details Crank: Polyamide (glass fiber reinforced), insert: Steel (SUM22L), handle: Polypropylene (Matte) Set Screw Thread Machining None
Handle material details Polyamide Rotating handle outer diameter(mm) 162 Round hole diameter d2(φ) 14
Grip/Mounting hole available With grip Mounting Section Hole Machining Round hole (through hole) grip function Fixed type
Handle type details Revolving Crank Handles Mounting part outer diameter d1(φ) 28 Grip material details Polypropylene
Handle Thickness t(mm) 115

Please check the type/dimensions/specifications of the part EA948CE-115 in the [Steel] Square Hole Crank Handle EA948CE-115 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)