Female Treaded Pillar Grip EA948CE-131

Female Treaded Pillar Grip EA948CE-131

【Product Specifications】
・Material-Phenolic resin
・Screw…M12 x 58
・A…90
・B…Dia. 28

Part Number

Configured Part Number is shown.

EA948CE-131

Part Number
EA948CE-131
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CE-131 in the Female Treaded Pillar Grip EA948CE-131 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)