[Stainless Steel] Phenol Grip EA948CF-27

[Stainless Steel] Phenol Grip EA948CF-27

【Product Specifications】
・Grip-Material: phenolic resin
・Shaft-Material: stainless steel
・Screw…M10
・A…100
・B…33
・C…12
・D…25

Part Number

Configured Part Number is shown.

EA948CF-27

Part Number
EA948CF-27
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948CF-27 in the [Stainless Steel] Phenol Grip EA948CF-27 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)