Valve Cap EA949CW-54

Valve Cap EA949CW-54

【Product Specifications】
・Material-Cap and thread: polyamide,Spring: SUS302,Packing: nitrile rubber (NBR)
・Gasoline and alcohol cannot be used.
・When the tank reaches a certain air pressure, the valve automatically opens to release the high-pressure air.
・Use thistool for speed reducers, variators, compressors that need to vent compressed air.
・A…PF3/4
・C…42
・D…37
・E…18
・Low pressure activation…10mbar

Part Number

Configured Part Number is shown.

EA949CW-54

Part Number
EA949CW-54
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CW-54 in the Valve Cap EA949CW-54 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)