Valve Cap EA949CW-61

Valve Cap EA949CW-61

【Product Specifications】
・Material-Cap and thread: polyamide,Spring: SUS302,Packing: nitrile rubber (NBR)
・Gasoline and alcohol cannot be used.
・When the tank reaches a certain air pressure, the valve automatically opens to release the high-pressure air.
・Use thistool for speed reducers, variators, compressors that need to vent compressed air.
・A…PF1/4
・C…31
・D…30
・E…8
・Low pressure activation…100mbar

Part Number

Configured Part Number is shown.

EA949CW-61

Part Number
EA949CW-61
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CW-61 in the Valve Cap EA949CW-61 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)