(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oil Plug EA949CX-22

Oil Plug EA949CX-22

【Product Specifications】
・Body-Material: polyamide (glass fiber reinforcement),Color: matte black
・Oil seal-NBR (nitrile rubber)
・Service temperature: -30 to 130℃
・Gasoline and alcohol cannot be used.
・Do not use this tool for a water tank as the resin absorbs water and expands.
・A…PF1/4
・B…9
・C…19
・D…16
・Air vent…None

Part Number

Configured Part Number is shown.

EA949CX-22

Part Number
EA949CX-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)