Oil Plug with Vent EA949CX-35

Oil Plug with Vent EA949CX-35

【Product Specifications】
・Body-Material: polyamide (glass fiber reinforcement),Color: matte black
・Oil seal-NBR (nitrile rubber)
・Service temperature: -30 to 130℃
・Gasoline and alcohol cannot be used.
・Do not use this tool for a water tank as the resin absorbs water and expands.
・A…PF3/4
・B…12
・C…32
・D…20
・Air vent…Included

Part Number

Configured Part Number is shown.

EA949CX-35

Part Number
EA949CX-35
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CX-35 in the Oil Plug with Vent EA949CX-35 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)