• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Star Type] Oil Window EA949CX-54

[Star Type] Oil Window EA949CX-54

【Product Specifications】
・Body material-Nylon resin
・Level dial material-Aluminum
・Window material-Special transparent polyamide
・Oil seal material-NBR (Nitrile rubber)
・A…1PF
・B…23
・C…42.5
・D…11
・E…9.5

Part Number

Configured Part Number is shown.

EA949CX-54

Part Number
EA949CX-54
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CX-54 in the [Star Type] Oil Window EA949CX-54 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)