[Line Type] Oil Window EA949CX-72

[Line Type] Oil Window EA949CX-72

【Product Specifications】
・Body-Material: nylon resin, Color: black
・Window material-Special transparent polyamide
・Level dial material-Aluminum
・Fitting type
・A…36
・B…20
・C…10
・D…5.5
・E…32

Part Number

Configured Part Number is shown.

EA949CX-72

Part Number
EA949CX-72
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949CX-72 in the [Line Type] Oil Window EA949CX-72 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)