Nut Pack EA949GC-6【160 Pieces Per Package】

Nut Pack EA949GC-6

【Product Specifications】
・Material-Iron (chromate)
・Dim.…M6
・Qty. per unit…160
・Shape classification of hexagonal nut is "Type 1".

Part Number

Configured Part Number is shown.

EA949GC-6

Part Number
EA949GC-6
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

160 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GC-6 in the Nut Pack EA949GC-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)