• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hexagonal Nut (Unichrome) EA949GG-10【25 Pieces Per Package】

Hexagonal Nut (Unichrome) EA949GG-10

【Product Specifications】
・Material-Iron (unichrome plating)
・Dim.…M10
・Qty. per unit…25
・Shape classification of hexagonal nut is "Type 1".

Part Number

Configured Part Number is shown.

EA949GG-10

Part Number
EA949GG-10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

25 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949GG-10 in the Hexagonal Nut (Unichrome) EA949GG-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)