(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pentagon Type Knob Bolt EA949GT-630【8 Pieces Per Package】

Pentagon Type Knob Bolt EA949GT-630

【Product Specifications】
・ABS resin
・Male screw-Chromate
・Screw dim.…6 x 30mm
・Flange dia.…40mm
・Qty…8

Part Number

Configured Part Number is shown.

EA949GT-630

Part Number
EA949GT-630
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipInternal capacity

8 Pieces Per Package

1 Pack(s) 14 Day(s) or more 8 pieces

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. 6 Mounting Section Type Threaded Mounting Section, Length L(mm) 30
Main Body, Type Rectangular Main Body Material ABS Resin Additional Function Not Provided
Mounting Section, Surface Treatment Chromate JAN Code 4518340203174 Outer Diameter of Knob(mm) 40
4-side finish None Square Type Pentagon Internal capacity 8 pieces

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)