Hexagonal Head Fully Threaded Bolt EA949LA-335【9 Pieces Per Package】

Hexagonal Head Fully Threaded Bolt EA949LA-335

【Product Specifications】
・Material-Iron
・Unichrome plating
・Dim.…M3 x 35
・Qty. per unit…9

Part Number

Configured Part Number is shown.

EA949LA-335

Part Number
EA949LA-335
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

9 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LA-335 in the Hexagonal Head Fully Threaded Bolt EA949LA-335 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)