Hexagon Headed Bolt (Hot-Dip Galvanizing) EA949LD-1625【4 Pieces Per Package】

Hexagon Headed Bolt (Hot-Dip Galvanizing) EA949LD-1625

【Product Specifications】
・Material-Iron(hot dip zinc-coated steel)
・Coarse pitch thread
・Size-M16x25
・Qty. per unit-4 pcs

Part Number

Configured Part Number is shown.

EA949LD-1625

Part Number
EA949LD-1625
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

4 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949LD-1625 in the Hexagon Headed Bolt (Hot-Dip Galvanizing) EA949LD-1625 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)