Hexagonal Hole Bolt [Stainless Steel] EA949MB-520【28 Pieces Per Package】

Hexagonal Hole Bolt [Stainless Steel] EA949MB-520

【Product Specifications】
・Material-Stainless steel
・Dim.…M5 x 20
・Qty. per unit…28

Part Number

Configured Part Number is shown.

EA949MB-520

Part Number
EA949MB-520
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

28 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MB-520 in the Hexagonal Hole Bolt [Stainless Steel] EA949MB-520 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)