• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hexagonal Hole Bolt [Stainless Steel] EA949MB-525【23 Pieces Per Package】

Hexagonal Hole Bolt [Stainless Steel] EA949MB-525

【Product Specifications】
・Material-Stainless steel
・Dim.…M5 x 25
・Qty. per unit…23

Part Number

Configured Part Number is shown.

EA949MB-525

Part Number
EA949MB-525
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

23 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MB-525 in the Hexagonal Hole Bolt [Stainless Steel] EA949MB-525 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)