Hexagonal Hole Bolt [Stainless Steel] EA949MB-606【7 Pieces Per Package】

Hexagonal Hole Bolt [Stainless Steel] EA949MB-606

【Product Specifications】
・Material-Stainless steel
・Dim.…M6 x 6
・Qty. per unit…7

Part Number

Configured Part Number is shown.

EA949MB-606

Part Number
EA949MB-606
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

7 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949MB-606 in the Hexagonal Hole Bolt [Stainless Steel] EA949MB-606 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)