E Ring [Trivalent Chromate] EA949PB-9【17 Pieces Per Package】

E Ring [Trivalent Chromate] EA949PB-9

【Product Specifications】
・Material-Iron (trivalent chromium plating)
・Shaft dia.…9mm
・Qty. per unit…17

Part Number

Configured Part Number is shown.

EA949PB-9

Part Number
EA949PB-9
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

17 Pieces Per Package

9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PB-9 in the E Ring [Trivalent Chromate] EA949PB-9 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)