• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Metric] Spring Roll Pin EA949PC-201【42 Pieces Per Package】

[Metric] Spring Roll Pin EA949PC-201

【Product Specifications】
・Material-Iron
・Dim. (mm)…2 x 5
・Qty. per unit…42

Part Number

Configured Part Number is shown.

EA949PC-201

Part Number
EA949PC-201
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

42 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949PC-201 in the [Metric] Spring Roll Pin EA949PC-201 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)