Copper Packing EA949YT-22B【10 Pieces Per Package】

Copper Packing EA949YT-22B

【Product Specifications】
・Material-Copper
・ID.xOD.xThickness-22 x 29 x 1.5
・Qty. per unit-10 pcs

Part Number

Configured Part Number is shown.

EA949YT-22B

Part Number
EA949YT-22B
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949YT-22B in the Copper Packing EA949YT-22B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)