Copper Packing EA949YT-4【30 Pieces Per Package】

Copper Packing EA949YT-4

【Product Specifications】
・Material-Copper
・ID.xOD.xThickness-4 x 8 x 1.0
・Qty. per unit-30 pcs

Part Number

Configured Part Number is shown.

EA949YT-4

Part Number
EA949YT-4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

30 Pieces Per Package

11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949YT-4 in the Copper Packing EA949YT-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)