(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Packing EA949YT-8B【20 Pieces Per Package】

Copper Packing EA949YT-8B

【Product Specifications】
・Material-Copper
・ID.xOD.xThickness-8 x 14 x 1.0
・Qty. per unit-20 pcs

Part Number

Configured Part Number is shown.

EA949YT-8B

Part Number
EA949YT-8B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

20 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN Code 4548745953756 Thickness 1.0 Outer diameter(mm) 14
Inner Diameter(mm) 8 Type Packing Materials copper

Please check the type/dimensions/specifications of the part EA949YT-8B in the Copper Packing EA949YT-8B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)