(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Stainless Steel] Standard 3-hole Handle EA951CD-108【2 Pieces Per Package】

[Stainless Steel] Standard 3-hole Handle EA951CD-108

【Product Specifications】
・Material-SUS304 (hairline finish)
・Hole dia.-3mm
・Length x Height…108 x 24mm

Part Number

Configured Part Number is shown.

EA951CD-108

Part Number
EA951CD-108
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Stainless Steel Main Body Type Special Mounting Method Round Hole
Main Body, Surface Treatment Brushed Finishing Additional Function Not Provided Handle Cross Sectional Shape Square Shape
Quantity 2 pcs. included JAN Code 4518340359352

Please check the type/dimensions/specifications of the part EA951CD-108 in the [Stainless Steel] Standard 3-hole Handle EA951CD-108 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)