Rubber Seal Type Bearing EA966AA-0

Rubber Seal Type Bearing EA966AA-0

【Product Specifications】
・Contact-type rubber seal
・Material-High carbon chromium bearing steel
・Nominal number…6000-2NSE
・d…10
・D…26
・B…8

Part Number

Configured Part Number is shown.

EA966AA-0

Part Number
EA966AA-0
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966AA-0 in the Rubber Seal Type Bearing EA966AA-0 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)