Take-up Type Unit EA966BC-1

Take-up Type Unit EA966BC-1

【Product Specifications】
・With fixing screws
・Material-Cast iron
・Nominal UCT…201
・Shaft…12
・L…94
・H…89
・H1…76

Part Number

Configured Part Number is shown.

EA966BC-1

Part Number
EA966BC-1
Part NumberVolume DiscountDays to Ship
12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966BC-1 in the Take-up Type Unit EA966BC-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)