(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[One-Groove] V Pulley (SP Pulley /11U) EA968A-10

[One-Groove] V Pulley (SP Pulley /11U) EA968A-10

【Product Specifications】
・Material-Cast iron
・1 groove
・Shape-11U
・Size-l:25mm, S:5mm, W:20mm, d:85mm
・Datum dia.-125mm
・Dia.-130.5mm
・Applicable V belt-A・AX(for standard)、SPA(SP belt)
・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.
・Safe and certain transmission
・Bushing sold separately

Part Number

Configured Part Number is shown.

EA968A-10

Part Number
EA968A-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Pulley groove shape A,SPA Number of pulley grooves 1 Pulley belt type Standard V-belt,SP belt
Type V belt pulley Outer diameter 130.5mm Compatible belt(s) A/AX (general use), SPA (SP belt)
JAN Code 4518340955608 Datum diameter 125mm Materials Cast iron
Shape 11U Size l: 25mm, S: 5mm, W: 20 mm, d: 85 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)