(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[One-Groove] V Pulley (SP Pulley /11U) EA968A-14

[One-Groove] V Pulley (SP Pulley /11U) EA968A-14

【Product Specifications】
・Material-Cast iron
・1 groove
・Shape-11U
・Size-l:25mm, S:5mm, W:20mm, d:85mm
・Datum dia.-160mm
・Dia.-165.5mm
・Applicable V belt-A・AX(for standard)、SPA(SP belt)
・It can be attached to/removed from/positioned on a shaft with a single hex wrench or socket wrench.
・Safe and certain transmission
・Bushing sold separately

Part Number

Configured Part Number is shown.

EA968A-14

Part Number
EA968A-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Pulley groove shape A,SPA Number of pulley grooves 1 Pulley belt type Standard V-belt,SP belt
Type V belt pulley Outer diameter 165.5mm Compatible belt(s) A/AX (general use), SPA (SP belt)
JAN Code 4518340955622 Datum diameter 160mm Materials Cast iron
Shape 11U Size l: 25mm, S: 5mm, W: 20 mm, d: 85 mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)