(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Single-Phase Motor EA968AB-250

Single-Phase Motor EA968AB-250

【Product Specifications】
・Model-SC-KR
・Horizontal type
・Starting method-Capacitor-start type single phase motor
・Number of poles-4 poles
・Excellent torque characteristics. Especially, this motor provides large starting torque.
・Output…250W
・Voltage…100V
・Frame number…B71

Part Number

Configured Part Number is shown.

EA968AB-250

Part Number
EA968AB-250
Part NumberVolume DiscountDays to Ship
9 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968AB-250 in the Single-Phase Motor EA968AB-250 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)