Gear Head (for 6W) EA968CV-180

Gear Head (for 6W) EA968CV-180

【Product Specifications】
・For 6W
・Ball bearing type
・Size-60mm
・The reduction gear ratio-1/180
・Allowable torque(N・m)-50Hz:2.94、60Hz:2.94

Part Number

Configured Part Number is shown.

EA968CV-180

Part Number
EA968CV-180
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CV-180 in the Gear Head (for 6W) EA968CV-180 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)