Flexible Coupling (Set Screw) EA969AE-14 (Part Numbers)

Flexible Coupling (Set Screw) EA969AE-14

【Product Specifications】
・Set screw type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type.
・Shaft hole dia.-14 x 16mm
・Body-Dia.32 x 41mm
・Torque-Normal:4N・m、max:8N・m
・Max. RPM-19000rpm

Part Number

Configured Part Number is shown.

EA969AE-14

Part Number
EA969AE-14
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA969AE-14 in the Flexible Coupling (Set Screw) EA969AE-14 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)