• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flexible Coupling (Set Screw) EA969AF-3

Flexible Coupling (Set Screw) EA969AF-3

【Product Specifications】
・Set screw type
・Material-Aluminum alloy
・Rotary and transmission parts that accept decentering, deflection angle and run out between shafts.
・Slit type
・Shaft hole dia.-12 x 12mm
・Body-Dia.40 x 56mm
・Torque-Normal:8N・m、max:16N・m
・Max. RPM-15000rpm

Part Number

Configured Part Number is shown.

EA969AF-3

Part Number
EA969AF-3
Part NumberVolume DiscountDays to Ship
13 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA969AF-3 in the Flexible Coupling (Set Screw) EA969AF-3 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)